OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyRising Cage ClampPitchPitch 5.08 mmProduct seriesWR-TBL Series 2325 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=25.3 mm

WR-TBL Series 2325 - 5.08 mm Double Level Horiz. Entry Modular w. Rising Cage, H=25.3 mm

General Information
Operating Temperature-40 °C up to +105 °C
ComplianceRoHS
Pitch5.08 mm
Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialStainless Steel
Electrical Properties
IR cULus20 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Contact Resistance [cULus]20 mΩ
Mechanical Properties
Wire Strip Length6 up to 7 (mm)
ScrewM2.5
Certification
cULus ApprovalE315414
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples
691232510004SPEC
6 files 4 Rising Cage Clamp PCB Yes Horizontal 12 to 22 (AWG) 3.31 to 0.326 (mm²)691001
691232510006SPEC
6 files 6 Rising Cage Clamp PCB Yes Horizontal 12 to 22 (AWG) 3.31 to 0.326 (mm²)
Order Code Data­sheet
691232510004SPEC
691232510006SPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs

Assortments

Articles from this product series can be found in the following assortments: