en

Cart

Your cart is empty.

WR-TBL Series 2317 – 5.00 mm Double Level Horiz. Entry Modular w. Rising Cage

Kind Properties
Pitch 5 mm
Material Properties
Insulator Material PA66
Insulator Flammability Rating UL94 V-0
Contact Material Brass
Contact Plating Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Stainless Steel
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 10 A
Working Voltage 300 V (AC)
Working Voltage [UL] 300 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Contact Resistance [UL] 20 mΩ
Mechanical Properties
Wire Strip Length 6 up to 7 (mm)
Screw M3
Certification
UL Approval E315414
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins
(mm)
Wire Section Samples
691231710004
STE 3D ALT EAG IGS CAD Rising Cage Clamp PCB Yes Double Level Vertical 4 16 to 26 (AWG) 1.31 to 0.129 (mm²)
691231710006
STE 3D ALT EAG IGS CAD Rising Cage Clamp PCB Yes Double Level Vertical 6 16 to 26 (AWG) 1.31 to 0.129 (mm²)
Order Code Data­sheet
691231710004
691231710006
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins
(mm)
Wire Section Samples