en

Cart

Your cart is empty.

WR-TBL Series 1357- 5.00 mm Vertical Cable Entry w. Pressure Clamp

Kind Properties
Pitch 5 mm
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 14 A
IR VDE 13.5 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 250 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 2000 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 6 (mm)
Screw M2.5
Certification
cULus Approval E150931
UL Approval E150931 CAT N: CZI (2)
VDE Approval 40021362
VDE Approval 40021362 TYPE: CZI
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples
691135700004
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 4 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700005
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 5 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700006
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 6 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700007
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 7 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700008
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 8 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700009
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 9 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691135700010
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 10 30 to 14 (AWG) 0.05 to 2.08 (mm²)
Order Code Data­sheet
691135700004
691135700005
691135700006
691135700007
691135700008
691135700009
691135700010
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples