Kind Properties | |
---|---|
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Copper Alloy |
Contact Plating | Nickel over Tin |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
General Information | |
---|---|
Operating Temperature | -30 up to +120 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
IR VDE | 13.5 A |
Working Voltage | 250 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [cULus] | 2000 V (AC) |
Withstanding Voltage [VDE] | 2000 V (AC) |
Contact Resistance | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M2.5 |
Certification | |
---|---|
VDE Approval | 40021362 |
VDE Approval | 40021362 TYPE: CZI |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR VDE (A) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691135710004 | SPEC | 6 files | 4 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | 691001 | |
691135710005 | SPEC | 6 files | 5 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | – | |
691135710006 | SPEC | 6 files | 6 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | – | |
691135710007 | SPEC | 6 files | 7 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | – | |
691135710008 | SPEC | 6 files | 8 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | – | |
691135710009 | SPEC | 6 files | 9 | Pressure Clamp | PCB | No | Horizontal | 30 to 14 (AWG) 0.05 to 2.08 (mm²) | 13.5 | – |
Order Code | Datasheet |
---|---|
691135710004 | SPEC |
691135710005 | SPEC |
691135710006 | SPEC |
691135710007 | SPEC |
691135710008 | SPEC |
691135710009 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | IR VDE (A) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: