en

Cart

Your cart is empty.

WR-TBL Series 1347- 5.00 mm Horizontal Cable Entry w. Pressure Clamp

Kind Properties
Pitch 5 mm
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 450 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 2000 V (AC)
Withstanding Voltage [VDE] 2500 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 7 (mm)
Screw M3
Certification
UL Approval E150931 CAT N: CMM (1)
VDE Approval 40021362
VDE Approval 40021375 TYPE: CMM
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Design Kit Samples
691134710002
IGE STE 3D ALT EAG CAD Pressure Clamp PCB Yes Horizontal 2 30 to 14 (AWG) 0.05 to 2.08 (mm²) 744998
691134710003
IGE STE 3D ALT EAG CAD Pressure Clamp PCB Yes Horizontal 3 30 to 14 (AWG) 0.05 to 2.08 (mm²)
Order Code Data­sheet
691134710002
691134710003
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: