en

Cart

Your cart is empty.

WR-TBL Series 7013B - 3.81 mm Vertical PCB Header THR Type

Kind Properties
Pitch3.81 mm
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Contact MaterialBrass
Contact PlatingTin
General Information
Operating Temperature-40 up to +105 °C
ComplianceRoHS
Electrical Properties
IR cULus10 A
Working Voltage300 V (AC)
Working Voltage [cULus]300 V (AC)
Withstanding Voltage [cULus]2500 V (AC)
Contact Resistance [cULus]20 mΩ
Certification
cULus ApprovalE315414

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples
691701310002BSPEC
6 files 2 Pluggable PCB No Vertical
691701310003BSPEC
6 files 3 Pluggable PCB No Vertical612690
691701310004BSPEC
6 files 4 Pluggable PCB No Vertical
691701310005BSPEC
6 files 5 Pluggable PCB No Vertical
691701310006BSPEC
6 files 6 Pluggable PCB No Vertical
Order Code Data­sheet
691701310002BSPEC
691701310003BSPEC
691701310004BSPEC
691701310005BSPEC
691701310006BSPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: