General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 3.81 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Electrical Properties | |
---|---|
IR | 10 A |
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
691327310004 | SPEC | 6 files | 4 | Pluggable | PCB | No | Horizontal | 691002 | |
691327310006 | SPEC | 6 files | 6 | Pluggable | PCB | No | Horizontal | – | |
691327310008 | SPEC | 6 files | 8 | Pluggable | PCB | No | Horizontal | – | |
691327310010 | SPEC | 6 files | 10 | Pluggable | PCB | No | Horizontal | – | |
691327310012 | SPEC | 6 files | 12 | Pluggable | PCB | No | Horizontal | – | |
691327310016 | SPEC | 6 files | 16 | Pluggable | PCB | No | Horizontal | – |
Order Code | Datasheet |
---|---|
691327310004 | SPEC |
691327310006 | SPEC |
691327310008 | SPEC |
691327310010 | SPEC |
691327310012 | SPEC |
691327310016 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 361 - 3.81 mm Vertical
WR-TBL Series 368B - 3.81 mm Screwless Vertical
WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side
WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side
WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile
WR-TBL Series 3493 - 3.81 mm Vertical Reversed Plug with Flanges
WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug
WR-TBL Series 3593 - 3.81 mm Horizontal IDC Plug with Flanges
WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT
WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side
WR-TBL Series 3643 - 3.81 mm Vertical with flanges screw
WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry
WR-TBL Series 3653 - 3.81 mm Horizontal with Flanges and Hook on Wire Side
WR-TBL Series 3083 - 3.81 mm Vertical Reserved PCB Header with Flanges
Assortments
Articles from this product series can be found in the following assortments: