OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyTerminal BlocksProduct sub-familyRising Cage ClampPitchPitch 3.81 mmProduct seriesWR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp

WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp

WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp
General Information
Operating Temperature-30 °C up to +120 °C
ComplianceROHS & Reach; RoHS
Pitch3.81 mm
Material Properties
Insulator MaterialPA6/66; PA66
Insulator Flammability RatingUL94 V-0
Insulator ColorGreen
Contact MaterialCopper Alloy
Contact PlatingNickel over Tin; Tin over Nickel
Contact TypeStamped
Terminal Screw MaterialSteel
Terminal Screw PlatingZinc
Wire Guard MaterialCopper Alloy
Electrical Properties
IR cULus10 A
IR VDE10 A
Working Voltage130 V (AC); 300 V (AC)
Working Voltage [cULus]300 V (AC)
Working Voltage [VDE]130 V (AC)
Withstanding Voltage [cULus]1600 V (AC)
Withstanding Voltage [VDE]1250 V (AC)
Contact Resistance20 mΩ
Contact Resistance [cULus]20 mΩ
Contact Resistance [VDE]20 mΩ
Mechanical Properties
Wire Strip Length6; 6 (mm)
ScrewM2
Certification
cULus ApprovalE150931
VDE Approval40015434
VDE Approval40015434 TYPE: CPA
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples
691243310004SPEC
6 files 4 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)691001
691243310005SPEC
6 files 5 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
691243310006SPEC
6 files 6 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
691243310007SPEC
6 files 7 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
691243310008SPEC
6 files 8 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
691243310009SPEC
6 files 9 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
691243310010SPEC
6 files 10 Rising Cage Clamp PCB No Horizontal 30 to 16 (AWG) 0.05 to 1.31 (mm²)
Order Code Data­sheet
691243310004SPEC
691243310005SPEC
691243310006SPEC
691243310007SPEC
691243310008SPEC
691243310009SPEC
691243310010SPEC
Samples
Order Code Data­sheet DownloadsPinsApplicationPCB/Cable/PanelModularityTypeWire SectionDesign Kit Samples

Terminal Blocks - Standard, Personalized & Highly Customized

Tailored to your needs

Custom & Standard Terminal Blocks

In addition to a portfolio of more than 2000 standard articles, Würth Elektronik offers various possibilities to tailor the products to your specific requirements. Personalized modifications of standard terminal blocks are available for small to medium quantities within a few days as a special service. Fully customized products in high quantities are possible within a few weeks.In house design, tooling and prototyping ensures all customer specific requirements are met.

  • Highly customized products
  • Over 2000 standard articles
  • Available from stock without MOQ
  • Personalized modifications of standard parts for small quantities
  • Color & printing possibilities with MOQ for mass production

Personalized Modifications of Standard Terminal Blocks

Ink Jet

Printing for your terminal blocks (e.g. coding, personalization)

Coding

Installation of coding pins according to keying specification

Color Coding

For selected series according to your specifications (412B / 412MB / 413B)

Assembly

Rapid assembly of pin numbers according to your needs

Assortments

Articles from this product series can be found in the following assortments: