General Information | |
---|---|
Operating Temperature | -40 °C up to +130 °C |
Compliance | RoHS |
Pitch | 3.5 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Brass |
Contact Plating | Copper over Zinc |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Brass |
Electrical Properties | |
---|---|
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 4 up to 5 (mm) |
Screw | M2 |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691508110302 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | 691001 | |
691508110303 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | 691001 | |
691508110304 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | |
691508110305 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | |
691508110306 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | |
691508110308 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – |
Order Code | Datasheet |
---|---|
691508110302 | SPEC |
691508110303 | SPEC |
691508110304 | SPEC |
691508110305 | SPEC |
691508110306 | SPEC |
691508110308 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: