General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 3.5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Brass |
Electrical Properties | |
---|---|
IR cULus | 10 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Contact Resistance | 20 mΩ |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 5 up to 6 (mm) |
Screw | M2 |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691221120002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | |
691221120003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | 691001 | |
691221120004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | |
691221120005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | |
691221120006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | |
691221120008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | Yes | 55° | 24 to 16 (AWG) 0.2 to 1 (mm²) | – |
Order Code | Datasheet |
---|---|
691221120002 | SPEC |
691221120003 | SPEC |
691221120004 | SPEC |
691221120005 | SPEC |
691221120006 | SPEC |
691221120008 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Use with
Assortments
Articles from this product series can be found in the following assortments: