General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | Lead free / RoHS |
Pitch | 10.16 mm |
Material Properties | |
---|---|
Insulator Material | PA6/66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | INOX Steel |
Contact Type | Stamped |
Wire Guard Material | Copper Alloy with Tin over Nickel |
Electrical Properties | |
---|---|
IR cULus | 10 A |
IR VDE | 10 A |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 3000 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 10 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 16 to 30 (AWG) |
Solid Wire Section (Metric) | 1.31 to 0.05 (mm²) |
Stranded Wire Section (AWG) | 16 to 30 (AWG) |
Stranded Wire Section (Metric) | 1.31 to 0.05 (mm²) |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40021396 |
VDE Approval | 40021396 Type MRT1 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|---|---|---|---|---|---|---|---|---|
691411610002 | SPEC | 6 files | 2 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691411610003 | SPEC | 6 files | 3 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691411610004 | SPEC | 6 files | 4 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) | |
691411610005 | SPEC | 6 files | 5 | Screwless | PCB | No | Horizontal | 16 to 30 (AWG) 1.31 to 0.05 (mm²) |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Samples |
---|