General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 10.16 mm |
Material Properties | |
---|---|
Insulator Material | PA66G25 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy with Tin over Nickel |
Electrical Properties | |
---|---|
IR cULus | 40 A |
IR VDE | 57 A |
Working Voltage | 300 V (AC); 750 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 3000 V (AC) |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 12 (mm) |
Screw | M4 |
Certification | |
---|---|
cULus Approval | E150931 |
VDE Approval | 40022112 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691256610002 | SPEC | 6 files | 2 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | 691001 | |
691256610003 | SPEC | 6 files | 3 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610004 | SPEC | 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610005 | SPEC | 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610006 | SPEC | 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610007 | SPEC | 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610008 | SPEC | 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610009 | SPEC | 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610010 | SPEC | 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610011 | SPEC | 6 files | 11 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – | |
691256610012 | SPEC | 6 files | 12 | Rising Cage Clamp | PCB | No | Horizontal | 6 to 20 (AWG) 13.30 to 0.52 (mm²) | – |
Order Code | Datasheet |
---|---|
691256610002 | SPEC |
691256610003 | SPEC |
691256610004 | SPEC |
691256610005 | SPEC |
691256610006 | SPEC |
691256610007 | SPEC |
691256610008 | SPEC |
691256610009 | SPEC |
691256610010 | SPEC |
691256610011 | SPEC |
691256610012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: