en

Cart

Your cart is empty.

WR-TBL Series 1368 - 10.00 mm Vertical Cable Entry w. Pressure Clamp

Kind Properties
Pitch 10 mm
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 16 A
IR VDE 24 A
Working Voltage 300 V (AC); 750 V (AC)
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance [UL] 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 7 (mm)
Screw M3
Certification
cULus Approval E150931
UL Approval E150931 CAT N: CZZ (1)
VDE Approval 40021377
VDE Approval 40021377 TYPE: CZZ
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Design Kit Samples
691136800003
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 3 30 to 14 (AWG) 0.05 to 2.08 (mm²) 691001
691136800004
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 4 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800005
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 5 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800006
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 6 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800007
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 7 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800008
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 8 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800009
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 9 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691136800010
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 10 30 to 14 (AWG) 0.05 to 2.08 (mm²)
Order Code Data­sheet
691136800003
691136800004
691136800005
691136800006
691136800007
691136800008
691136800009
691136800010
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: