en

Cart

Your cart is empty.

WR-TBL Series 1358 - 10.00 mm Vertical Entry w. Pressure Clamp Glow Wire

Kind Properties
Pitch 10 mm
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel tin-plated surface
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy with Tin
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 14 A
IR cULus 14 A
IR VDE 13.5 A
Working Voltage 300 V (AC); 750 V (AC)
Working Voltage [UL] 300 V (AC)
Working Voltage [cULus] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 1600 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [cULus] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 6 (mm)
Screw M2.5
Certification
cULus Approval E150931
UL Approval E150931 Cat No. CZI (2)
VDE Approval 40021362 Type CZI
Packaging Properties
Packaging Box

Products

Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples
691135800003
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 3 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
691135800004
IGE STE 3D ALT EAG CAD Pressure Clamp PCB No Vertical 4 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
Order Code Data­sheet
691135800003
691135800004
Samples
Order Code Data­sheet Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples