en

Cart

Your cart is empty.

WR-TBL Serie 1348 - 10.00 mm Horizontal Cable Entry w. Pressure Clamp

Kind Properties
Pitch 10 mm
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Nickel over Tin
Contact Type Stamped
Terminal Screw Material Steel
Terminal Screw Plating Zinc
Wire Guard Material Copper Alloy
General Information
Operating Temperature -30 up to +120 °C
Compliance Lead free / RoHS
Electrical Properties
IR UL 16 A
IR VDE 24 A
Working Voltage [UL] 300 V (AC)
Working Voltage [VDE] 750 V (AC)
Withstanding Voltage [UL] 1600 V (AC)
Withstanding Voltage [cULus] 3000 V (AC)
Withstanding Voltage [VDE] 3000 V (AC)
Contact Resistance 20 mΩ
Contact Resistance [UL] 20 mΩ
Contact Resistance [VDE] 20 mΩ
Mechanical Properties
Wire Strip Length 7 (mm)
Screw M3
Certification
UL Approval E150931 CAT N: CMM (1)
VDE Approval 40021375
VDE Approval 40021375 TYPE: CMM
Packaging Properties
Packaging Box

Products

Order Code SPEC Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples
691134810001
IGE STE 3D ALT EAG Pressure Clamp PCB Yes Horizontal 1 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691134810002
IGE STE 3D ALT EAG Pressure Clamp PCB Yes Horizontal 2 30 to 14 (AWG) 0.05 to 2.08 (mm²)
691134810101
IGE STE 3D ALT EAG Pressure Clamp PCB Yes Horizontal 1 30 to 14 (AWG) 0.05 to 2.08 (mm²)
Order Code SPEC
691134810001
691134810002
691134810101
Samples
Order Code SPEC Downloads Application PCB/Cable/Panel Modularity Type Pins Wire Section Samples