General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Pitch | 10 mm |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Steel |
Contact Plating | Zinc |
Contact Type | Stamped |
Terminal Screw Material | Steel |
Terminal Screw Plating | Zinc |
Wire Guard Material | Copper Alloy |
Electrical Properties | |
---|---|
IR UL | 16 A |
IR cULus | 16 A |
IR VDE | 22 A |
Working Voltage | 300 V (AC); 750 V (AC) |
Working Voltage [UL] | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Working Voltage [VDE] | 750 V (AC) |
Withstanding Voltage [UL] | 1600 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
Withstanding Voltage [VDE] | 3000 V (AC) |
Contact Resistance | 20 mΩ |
Contact Resistance [UL] | 20 mΩ |
Contact Resistance [cULus] | 20 mΩ |
Contact Resistance [VDE] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 (mm) |
Screw | M2.5 |
Certification | |
---|---|
cULus Approval | E150931 |
UL Approval | E150931 CAT N: CUU (2) |
VDE Approval | 40021359 |
VDE Approval | 40021359 TYPE: CUU |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691131810002 | SPEC | 6 files | 2 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | 691001 | |
691131810003 | SPEC | 6 files | 3 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | |
691131810004 | SPEC | 6 files | 4 | Pressure Clamp | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Assortments
Articles from this product series can be found in the following assortments: