OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupSpacersProduct seriesWA-SNSH Snap-In Spacer Screw Mount

WA-SNSH Snap-In Spacer Screw Mount

WA-SNSH Snap-In Spacer Screw Mount

Applications

  • Fix the panel with a self-tapping screw (Order Code 70995ST33) to the spacer.
  • Snap-in side for a 4 mm bore hole to assemble the mating board.
General Information
Operating Temperature-30 °C up to +85 °C; -55 °C up to +150 °C
Storage Conditions (in original packaging)< 40 °C ; < 75 % RH
MaterialPA66; Steel
ColorNatural
Flammability RatingUL94 V-2
Packaging Properties
PackagingBag; Carton

Products

Order Code Data­sheet DownloadsL
(mm)
f
(mm)
Board Samples
709951000SPEC
3 files 6.4 4700990
709952000SPEC
3 files 9.6 4
709953000SPEC
3 files 12.7 4
709954000SPEC
3 files 14 4700990
709955000SPEC
3 files 16 4
709956000SPEC
3 files 19.2 4
709957000SPEC
3 files 22.4 4
709958000SPEC
3 files 25.6 4
709959000SPEC
3 files 29 4
70995ST33SPEC
3 files
Order Code Data­sheet
709951000SPEC
709952000SPEC
709953000SPEC
709954000SPEC
709955000SPEC
709956000SPEC
709957000SPEC
709958000SPEC
709959000SPEC
70995ST33SPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
f
(mm)
Board Samples

Assortments

Articles from this product series can be found in the following assortments: