Material Properties | |
---|---|
Cable | RG-316/U |
General Information | |
---|---|
Operating Temperature | -55 °C up to +165 °C |
Interface | MIL-STD-348 |
Cable Type | Flexible |
Cable Shielding | Braid |
Connector Type 1 | SMB |
Connector Type 2 | SMB |
Gender 1 | Plug |
Gender 2 | Jack |
Orientation Type 1 | Right Angle |
Orientation Type 2 | Straight |
Mechanical Properties | |
---|---|
Min. Bend Radius | 12.7 mm |