General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Frame Material | PA66 |
Frame Flammability Rating | UL94 V-0 |
Frame Color | Blue |
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-0 |
Actuator Color | Red |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Terminal Material | Copper Alloy |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 500 mA |
VR | 12 V (DC) |
Contact Resistance Initial | 30 mΩ |
RISO | 10000 MΩ |
Withstanding Voltage | 500 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 2000 Steps |
Connection Type | Opposite Side Connection |
Products
Assortments
Articles from this product series can be found in the following assortments: