General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Material Properties | |
---|---|
Frame Material | LCP |
Frame Flammability Rating | UL94 V-0 |
Frame Color | Black |
Actuator Material | co |
Actuator Flammability Rating | UL94 HB |
Actuator Color | Black |
Contact Material | Copper Alloy |
Contact Plating | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 300 mA |
VR | 5 V (DC) |
Contact Resistance Initial | 100 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Steps |
Connection Type | Same Side Connection |
Products
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|
450404015514 | SPEC | 6 files | 240 | SPDT | Tape and Reel | 499001 |
Order Code | Datasheet | |
---|---|---|
450404015514 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Schematic | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: