
Products
Order Code | SPEC | Simulation | Downloads | Product series | Z @ 100 MHz
(Ω) |
Z @ 1 GHz
(Ω) |
Zmax
(Ω) |
Type | Winding Style | IR 1
(mA) |
RDC1 max.
(Ω) |
fc
(GHz) |
VR
(V) |
VT
(V (DC)) |
Channels | VDC
(V) |
VBR min.
(V) |
CCh typ.
(pF) |
CCross typ.
(pF) |
IPeak
(A) |
ILeak
(µA) |
ICh Leak min.
(µA) |
VCh Clamp ESD min.
(kV) |
VESD Contact
(kV) |
VESD Air
(kV) |
RISO | Application | SMD/THT | Contact Resistance
(mΩ) |
Version | C | Mates with | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742792040 |
|
STE ALT EAG CAD LTS PSP IGS CAD SPA | WE-CBF SMT EMI Suppression Ferrite Bead | 600 | 193 | 700 | High Current | – | 2000 | 0.15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMT | – | – | ||
744232090 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WE-CNSW SMT Common Mode Line Filter | 90 | – | – | – | bifiliar | – | – | – | 50 | 125 | – | – | – | – | – | – | – | – | – | – | – | – | USB 2.0 | – | – | SMT | – | – | ||
744233670 |
|
STE ALT EAG CAD LTS PSP IGS CAD | WE-CNSW HF SMT Common Mode Line Filter | 67 | – | – | – | bifiliar | 320 | 0.24 | 6.5 | 50 | 125 | – | – | – | – | – | – | – | – | – | – | – | – | USB 3.0 | – | – | SMT | – | – | ||
82401646 |
|
STE ALT EAG CAD IGS CAD | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | – | – | – | – | – | – | 6+1 | 5 | 6 | 0.2 | 0.05 | 2.5 | 2.5 | 1 | 13 | 8 | 15 | – | USB 3.0, HDMI 1.4 | SMD | – | – | – | – | ||
885012206051 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0603 | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 680 nF | – | ||
692622420101 |
|
IGE STE 3D ALT EAG CAD | WR-COM Micro USB 3.0 Type B Vertical SMT | – | – | – | Vertical | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | Micro USB 3.0 | – | 30 | – | – | – | ||
692112030100 |
|
STE 3D ALT EAG IGS CAD | WR-COM USB 3.0 Type A SMT Plug with Clip | – | – | – | Horizontal | – | 1800 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | USB 3.0 | – | 50 | – | – |
692902100001
|
||
692122030100 |
|
STE 3D ALT EAG IGS CAD | WR-COM USB 3.0 Type A Horizontal SMD | – | – | – | Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | USB 3.0 | – | 30 | – | – | – |
Order Code | SPEC | Simulation |
---|---|---|
742792040 |
|
|
744232090 |
|
|
744233670 |
|
|
82401646 |
|
– |
885012206051 |
|
|
692622420101 |
|
– |
692112030100 |
|
– |
692122030100 |
|
– |
Samples |
---|
Order Code | SPEC | Simulation | Downloads | Product series | Z @ 100 MHz
(Ω) |
Z @ 1 GHz
(Ω) |
Zmax
(Ω) |
Type | Winding Style | IR 1
(mA) |
RDC1 max.
(Ω) |
fc
(GHz) |
VR
(V) |
VT
(V (DC)) |
Channels | VDC
(V) |
VBR min.
(V) |
CCh typ.
(pF) |
CCross typ.
(pF) |
IPeak
(A) |
ILeak
(µA) |
ICh Leak min.
(µA) |
VCh Clamp ESD min.
(kV) |
VESD Contact
(kV) |
VESD Air
(kV) |
RISO | Application | SMD/THT | Contact Resistance
(mΩ) |
Version | C | Mates with | Samples |
---|