
Article Properties | |
---|---|
Pins | 4 mm; 6 mm; 8 mm; 10 mm; 12 mm; 14 mm; 16 mm; 18 mm; 20 mm; 22 mm; 24 mm; 26 mm |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Rows | Dual |
Gender | Socket Header |
Type | Straight Type 2 |
Material Properties | |
---|---|
Insulator Material | Nylon 9T; PA46 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Electrical Properties | |
---|---|
IR | 3 A |
Withstanding Voltage | 600 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61030421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61030621821 | SPEC | 6 files | 6 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61030821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
61031021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
61031221821 | SPEC | 6 files | 12 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61031421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61031621821 | SPEC | 6 files | 16 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61031821821 | SPEC | 6 files | 18 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61032021821 | SPEC | 6 files | 20 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | 613001 | |
61032221821 | SPEC | 5 files | 22 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61032421821 | SPEC | 5 files | 24 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – | |
61032621821 | SPEC | 5 files | 26 | Dual | Socket Header | Straight Type 2 | 3 | Tape and Reel with Cap | – |
Order Code | Datasheet |
---|---|
61030421821 | SPEC |
61030621821 | SPEC |
61030821821 | SPEC |
61031021821 | SPEC |
61031221821 | SPEC |
61031421821 | SPEC |
61031621821 | SPEC |
61031821821 | SPEC |
61032021821 | SPEC |
61032221821 | SPEC |
61032421821 | SPEC |
61032621821 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: