
Article Properties | |
---|---|
Pins | 4 mm; 6 mm; 8 mm; 10 mm; 12 mm; 14 mm; 16 mm; 20 mm |
Kind Properties | |
---|---|
Pitch | 2.54 mm |
Rows | Dual |
Gender | Pin Header |
Type | Straight |
Material Properties | |
---|---|
Insulator Material | Nylon 6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Products
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61030421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61030621121 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | 613001 | |
61030821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61031021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | 613001 | |
61031221121 | SPEC | 6 files | 12 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61031421121 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61031621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61032021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – |
Order Code | Datasheet |
---|---|
61030421121 | SPEC |
61030621121 | SPEC |
61030821121 | SPEC |
61031021121 | SPEC |
61031221121 | SPEC |
61031421121 | SPEC |
61031621121 | SPEC |
61032021121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (mm) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with

WR-PHD 2.54 mm Angled Dual Socket Header

WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large

WR-PHD 2.54 mm Dual Socket Header Bottom Entry

WR-PHD 2.54 mm Dual Socket Header

WR-PHD 2.54 mm Jumper with Test Point & Pullback

WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point

WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle

WR-PHD 2.54 mm SMT Dual Socket Header (Reel)

WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry (Reel)

WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry

WR-PHD 2.54 mm SMT Socket Header
Assortments
Articles from this product series can be found in the following assortments: