en

Cart

Your cart is empty.

WR-PHD 2.00 mm Dual SMT Socket Header Low Profile (Reel)

Article Properties
Pins 4 mm; 6 mm; 8 mm; 10 mm; 14 mm; 16 mm; 20 mm; 24 mm
Kind Properties
Pitch 2 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Socket Header
Type Straight
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
Rated Current max.; 2 A
IR 1 2 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap
Qty. 1200

Products

Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples
62130421821
IGE STE 3D ALT EAG CAD 4 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
62130621821
IGE STE 3D ALT EAG CAD 6 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
62130821821
IGE STE 3D ALT EAG CAD 8 Dual Socket Header Straight 2 Tape and Reel with Cap
62131021821
IGE STE 3D ALT EAG CAD 10 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
62131421821
IGE STE 3D ALT EAG CAD 14 Dual Socket Header Straight 2 Tape and Reel with Cap
62131621821
IGE STE 3D ALT EAG CAD 16 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
62132021821
IGE STE 3D ALT EAG CAD 20 Dual Socket Header Straight 2 Tape and Reel with Cap
62132421821
IGE STE 3D ALT EAG CAD 24 Dual Socket Header Straight 2 Tape and Reel with Cap
Order Code Data­sheet
62130421821
62130621821
62130821821
62131021821
62131421821
62131621821
62132021821
62132421821
Samples
Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: