en

Cart

Your cart is empty.

WR-PHD 2.00 mm Dual SMT Socket Header (Reel)

Article Properties
Pins 4; 6; 8; 10; 14; 16; 20; 24; 44
Kind Properties
Pitch 2 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Socket Header
Type Straight
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
Rated Current max.; 2 A
IR 1 2 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap
Qty. 800

Products

Order Code Data­sheet Downloads Pins Rows Gender Type IR 1
(A)
Packaging Design Kit Samples
621304242921
IGE STE 3D ALT EAG CAD 4 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
621306242921
IGE STE 3D ALT EAG CAD 6 Dual Socket Header Straight 2 Tape and Reel with Cap
621308242921
IGE STE 3D ALT EAG CAD 8 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
621310242921
IGE STE 3D ALT EAG CAD 10 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
621314242921
IGE STE 3D ALT EAG CAD 14 Dual Socket Header Straight 2 Tape and Reel with Cap
621316242921
IGE STE 3D ALT EAG CAD 16 Dual Socket Header Straight 2 Tape and Reel with Cap
621320242921
IGE STE 3D ALT EAG CAD 20 Dual Socket Header Straight 2 Tape and Reel with Cap 613001
621324242921
IGE STE 3D ALT EAG CAD 24 Dual Socket Header Straight 2 Tape and Reel with Cap
621344242921
IGE STE 3D ALT EAG CAD 44 Dual Socket Header Straight 2 Tape and Reel with Cap
Order Code Data­sheet
621304242921
621306242921
621308242921
621310242921
621314242921
621316242921
621320242921
621324242921
621344242921
Samples
Order Code Data­sheet Downloads Pins Rows Gender Type IR 1
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: