en

Cart

Your cart is empty.

WR-PHD 2.00 mm SMT Dual Pin Header (Reel)

Article Properties
Pins 4; 6; 8; 10; 14; 16; 20; 24; 32; 44
Kind Properties
Pitch 2 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Pin Header
Type Straight
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
Rated Current max.; 2 A
IR 1 2 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap
Qty. 550

Products

Order Code Data­sheet Downloads Pins Rows Gender Type IR 1
(A)
Packaging Design Kit Samples
62130421921
IGE STE 3D ALT EAG CAD 4 Dual Pin Header Straight 2 Tape and Reel with Cap
62130621921
IGE STE 3D ALT EAG CAD 6 Dual Pin Header Straight 2 Tape and Reel with Cap
62130821921
IGE STE 3D ALT EAG CAD 8 Dual Pin Header Straight 2 Tape and Reel with Cap 613001
62131021921
IGE STE 3D ALT EAG CAD 10 Dual Pin Header Straight 2 Tape and Reel with Cap 613001
62131421921
IGE STE 3D ALT CAD 14 Dual Pin Header Straight 2 Tape and Reel with Cap
62131621921
IGE STE 3D ALT EAG CAD 16 Dual Pin Header Straight 2 Tape and Reel with Cap 613001
62132021921
IGE STE 3D ALT EAG CAD 20 Dual Pin Header Straight 2 Tape and Reel with Cap 613001
62132421921
STE ALT EAG IGS CAD 24 Dual Pin Header Straight 2 Tape and Reel with Cap
62133221921
STE ALT EAG IGS CAD 32 Dual Pin Header Straight 2 Tape and Reel with Cap
62134421921
STE ALT EAG IGS CAD 44 Dual Pin Header Straight 2 Tape and Reel with Cap
Order Code Data­sheet
62130421921
62130621921
62130821921
62131021921
62131421921
62131621921
62132021921
62132421921
62133221921
62134421921
Samples
Order Code Data­sheet Downloads Pins Rows Gender Type IR 1
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: