en

Cart

Your cart is empty.

WR-PHD 2.00 mm SMT Dual Pin Header Low Profile (Reel)

Article Properties
Pins 4 mm; 6 mm; 8 mm; 10 mm; 14 mm; 16 mm; 20 mm; 24 mm
Kind Properties
Pitch 2 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Pin Header
Type Straight Low Profile
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
Rated Current max.; 2 A
IR 1 2 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap
Qty. 550

Products

Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples
621304245821
IGE STE 3D ALT CAD 4 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap
621306245821
IGE STE 3D ALT EAG CAD 6 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap
621308245821
IGE STE 3D ALT EAG CAD 8 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap 613001
621310245821
IGE STE 3D ALT EAG CAD 10 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap 613001
621314245821
IGE STE 3D ALT EAG CAD 14 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap
621316245821
IGE STE 3D ALT EAG CAD 16 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap 613001
621320245821
IGE STE 3D ALT EAG CAD 20 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap 613001
621324245821
IGE STE 3D ALT EAG CAD 24 Dual Pin Header Straight Low Profile 2 Tape and Reel with Cap
Order Code Data­sheet
621304245821
621306245821
621308245821
621310245821
621314245821
621316245821
621320245821
621324245821
Samples
Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: