en

Cart

Your cart is empty.

WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm (Reel)

Article Properties
Pins 4 mm; 8 mm; 10 mm; 14 mm; 16 mm; 20 mm; 28 mm
Kind Properties
Pitch 1.27 mm
Quality Class 3 as per CECC 75 301-802
Rows Dual
Gender Socket Header
Type Straight
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +105 °C
Compliance Lead free / RoHS
Electrical Properties
Rated Current max.; 1 A
IR 1 1 A
Withstanding Voltage 500 V (AC)
Contact Resistance 20 mΩ
RISO 1000 MΩ
Certification
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Pad
Qty. 900

Products

Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples
62330421021
IGE STE 3D ALT EAG CAD 4 Dual Socket Header Straight 1 Tape and Reel with Pad
62330821021
IGE STE 3D ALT EAG CAD 8 Dual Socket Header Straight 1 Tape and Reel with Pad 613001
62331021021
IGE STE 3D ALT EAG CAD 10 Dual Socket Header Straight 1 Tape and Reel with Pad 613001
62331421021
IGE STE 3D ALT EAG CAD 14 Dual Socket Header Straight 1 Tape and Reel with Pad
62331621021
IGE STE 3D ALT EAG CAD 16 Dual Socket Header Straight 1 Tape and Reel with Pad
62332021021
IGE STE 3D ALT EAG CAD 20 Dual Socket Header Straight 1 Tape and Reel with Pad 613001
62332821021
IGE STE 3D ALT EAG CAD 28 Dual Socket Header Straight 1 Tape and Reel with Pad 613001
Order Code Data­sheet
62330421021
62330821021
62331021021
62331421021
62331621021
62332021021
62332821021
Samples
Order Code Data­sheet Downloads Pins
(mm)
Rows Gender Type IR
(A)
Packaging Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: