Characteristics
Reference Designs
- https://www.we-online.com/rd006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 10; 26; 50 |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 1.27 mm |
Durability | 50 Cycles |
Rows | Dual |
Gender | Socket Header |
Type | Bottom Entry |
Electrical Properties | |
---|---|
IR | 1 A |
Withstanding Voltage | 300 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Pad |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
623310235321 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | 612690 613001 | |
623326235321 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | 613001 | |
623350235321 | SPEC | 6 files | 50 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: