Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4; 8; 10; 14; 16; 20; 28 |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 1.27 mm |
Durability | 50 Cycles |
Rows | Dual |
Gender | Socket Header |
Type | Straight |
Electrical Properties | |
---|---|
IR | 1 A |
Withstanding Voltage | 300 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Pad; Tube |
Products
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
62300421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tube | – | |
62330421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | – | |
62300821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tube | – | |
62330821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | 613001 | |
62301021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tube | – | |
62331021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | 613001 | |
62301421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tube | – | |
62331421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | – | |
62301621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tube | – | |
62331621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | – | |
62302021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tube | – | |
62332021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | 613001 | |
62302821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tube | – | |
62332821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | 613001 |
Order Code | Datasheet |
---|---|
62300421021 | SPEC |
62330421021 | SPEC |
62300821021 | SPEC |
62330821021 | SPEC |
62301021021 | SPEC |
62331021021 | SPEC |
62301421021 | SPEC |
62331421021 | SPEC |
62301621021 | SPEC |
62331621021 | SPEC |
62302021021 | SPEC |
62332021021 | SPEC |
62302821021 | SPEC |
62332821021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: