
Article Properties | |
---|---|
Pins | 4; 6; 8; 10; 14; 16; 20; 28; 40; 44; 50 |
Kind Properties | |
---|---|
Pitch | 1.27 mm |
Quality Class | 3 as per CECC 75 301-802 |
Rows | Dual |
Gender | Pin Header |
Type | Straight |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 up to +105 °C |
Compliance | Lead free / RoHS |
Electrical Properties | |
---|---|
Rated Current | max.; 1 A |
IR 1 | 1 A |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap |
Qty. | 600 |
Products
Order Code | SPEC | Downloads | Pins | Rows | Gender | Type | IR 1
(A) |
Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
62130421021 |
|
IGE STE 3D ALT EAG CAD | 4 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap |
613001
|
|
62130621021 |
|
IGE STE 3D ALT EAG CAD | 6 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | – | |
62130821021 |
|
IGE STE 3D ALT EAG CAD | 8 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap |
613001
|
|
62131021021 |
|
IGE STE 3D ALT EAG CAD | 10 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap |
613001
|
|
62131421021 |
|
IGE STE 3D ALT EAG CAD | 14 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap |
613001
|
|
62131621021 |
|
IGE STE 3D ALT EAG CAD | 16 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | – | |
62132021021 |
|
IGE STE 3D ALT EAG CAD | 20 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap |
613001
|
|
62132821021 |
|
IGE STE 3D ALT EAG CAD | 28 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | – | |
62134021021 |
|
IGE STE 3D ALT EAG CAD | 40 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | – | |
62134421021 |
|
IGE STE 3D ALT EAG CAD | 44 | Dual | Pin Header | – | 1 | Tape and Reel with Cap | – | |
62135021021 |
|
IGE STE 3D ALT EAG CAD | 50 | Dual | Pin Header | Straight | 1 | Tape and Reel with Cap | – |
Order Code | SPEC |
---|---|
62130421021 |
|
62130621021 |
|
62130821021 |
|
62131021021 |
|
62131421021 |
|
62131621021 |
|
62132021021 |
|
62132821021 |
|
62134021021 |
|
62134421021 |
|
62135021021 |
|
Samples |
---|
Order Code | SPEC | Downloads | Pins | Rows | Gender | Type | IR 1
(A) |
Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: