Material Properties | |
---|---|
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
IR | 9 A |
Working Voltage | 600 V (AC) |
Contact Resistance | 10 mΩ |
Pitch | 4.2 mm |
Gender | Male |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 16 (AWG); 18 to 24 (AWG); 22 to 28 (AWG) |
Stranded Wire Section (Metric) | 0.326 to 0.0810 (mm²); 0.823 to 0.205 (mm²); 1.31 (mm²) |
Packaging | Bag; Big Reel; Small Reel |
Products
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
64900813722 | SPEC | 3 files | Male | 16 (AWG) | 1.31 (mm²) | Big Reel | 4000 | 600649405 | – | |
64900913722 | SPEC | 3 files | Male | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Big Reel | 4000 | 600649406 600420420001 | – | |
64900013722 | SPEC | 3 files | Male | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Big Reel | 5000 | 600649407 600420420001 | – | |
64900813722DEC | SPEC | – | Male | 16 (AWG) | 1.31 (mm²) | Bag | 100 | 600420420001 | 612690 649001 | |
64900913722DEC | SPEC | – | Male | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Bag | 100 | 600420420001 | 649001 | |
64900013722DEC | SPEC | – | Male | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Bag | 100 | 600420420001 | 649001 | |
64910813722 | SPEC | – | Male | 16 (AWG) | 1.31 (mm²) | Small Reel | 200 | 600649405 | – | |
64910913722 | SPEC | – | Male | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Small Reel | 200 | 600649406 600420420001 | – | |
64910013722 | SPEC | – | Male | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Small Reel | 500 | 600649407 600420420001 | – |
Order Code | Datasheet |
---|---|
64900813722 | SPEC |
64900913722 | SPEC |
64900013722 | SPEC |
64900813722DEC | SPEC |
64900913722DEC | SPEC |
64900013722DEC | SPEC |
64910813722 | SPEC |
64910913722 | SPEC |
64910013722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. (pcs) | Tools | Design Kit | Samples |
---|
Use with
Tools
Assortments
Articles from this product series can be found in the following assortments: