Material Properties | |
---|---|
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
IR | 9 A |
Working Voltage | 600 V (AC) |
Contact Resistance | 10 mΩ |
Pitch | 4.2 mm |
Gender | Female |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 16 (AWG); 18 to 24 (AWG); 22 to 28 (AWG) |
Stranded Wire Section (Metric) | 0.326 to 0.0810 (mm²); 0.823 to 0.205 (mm²); 1.31 (mm²) |
Packaging | Bag; Big Reel; Small Reel |
Products
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. | Tools | Design Kit | Use with | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
64900513722 | SPEC | 3 files | Female | 16 (AWG) | 1.31 (mm²) | Big Reel | 4000.0 | 600649405 600420420001 | – | – | |
64900613722 | SPEC | 3 files | Female | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Big Reel | 4000.0 | 600420420001 600649406 | – | – | |
64900713722 | SPEC | 3 files | Female | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Big Reel | 5000.0 | 600649407 600420420001 | – | – | |
64900513722DEC | SPEC | – | Female | 16 (AWG) | 1.31 (mm²) | Bag | 100.0 | 600420420001 | 612690 649001 | – | |
64900613722DEC | SPEC | – | Female | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Bag | 100.0 | 600420420001 | 649001 | – | |
64900713722DEC | SPEC | – | Female | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Bag | 100.0 | 600420420001 | 649001 | 600001 | |
64910513722 | SPEC | – | Female | 16 (AWG) | 1.31 (mm²) | Small Reel | 200.0 | 600649405 600420420001 | – | – | |
64910613722 | SPEC | – | Female | 18 to 24 (AWG) | 0.823 to 0.205 (mm²) | Small Reel | 200.0 | 600649406 | – | – | |
64910713722 | SPEC | – | Female | 22 to 28 (AWG) | 0.326 to 0.0810 (mm²) | Small Reel | 500.0 | 600649407 600420420001 | – | – |
Order Code | Datasheet |
---|---|
64900513722 | SPEC |
64900613722 | SPEC |
64900713722 | SPEC |
64900513722DEC | SPEC |
64900613722DEC | SPEC |
64900713722DEC | SPEC |
64910513722 | SPEC |
64910613722 | SPEC |
64910713722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Qty. | Tools | Design Kit | Use with | Samples |
---|
Tools
Assortments
Articles from this product series can be found in the following assortments: