Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | White |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Withstanding Voltage | 1500 V (AC) |
RISO | 1000 MΩ |
Pitch | 4.2 mm |
Gender | Female |
Certification | |
---|---|
UL Approval | E323964 |
Wire Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
649002113322 | SPEC | 3 files | 2 | 4.2 | Female | Receptacle Housing | Dual | Cable | 5.4 | Bag | 649001 | |
649004113322 | SPEC | 3 files | 4 | 4.2 | Female | Receptacle Housing | Dual | Cable | 9.6 | Bag | 649001 | |
649006113322 | SPEC | 3 files | 6 | 4.2 | Female | Receptacle Housing | Dual | PCB | 13.8 | Bag | 649001 | |
649008113322 | SPEC | 3 files | 8 | 4.2 | Female | Receptacle Housing | Dual | Cable | 18 | Bag | 649001 | |
649010113322 | SPEC | 3 files | 10 | 4.2 | Female | Receptacle Housing | Dual | Cable | 22.2 | Bag | 649001 | |
649012113322 | SPEC | 3 files | 12 | 4.2 | Female | Receptacle Housing | Dual | Cable | 26.4 | Bag | 649001 | |
649014113322 | SPEC | 3 files | 14 | 4.2 | Female | Receptacle Housing | Dual | Cable | 30.6 | Bag | 649001 | |
649016113322 | SPEC | 3 files | 16 | 4.2 | Female | Receptacle Housing | Dual | Cable | 34.8 | Bag | 649001 | |
649018113322 | SPEC | 3 files | 18 | 4.2 | Female | Receptacle Housing | Dual | Cable | 39 | Bag | 649001 | |
649020113322 | SPEC | 3 files | 20 | 4.2 | Female | Receptacle Housing | Dual | Cable | 43.2 | Bag | 649001 | |
649022113322 | SPEC | 3 files | 22 | 4.2 | Female | Receptacle Housing | Dual | Cable | 47.4 | Bag | 649001 | |
649024113322 | SPEC | 3 files | 24 | 4.2 | Female | Receptacle Housing | Dual | Cable | 51.6 | Bag | 649001 |
Order Code | Datasheet |
---|---|
649002113322 | SPEC |
649004113322 | SPEC |
649006113322 | SPEC |
649008113322 | SPEC |
649010113322 | SPEC |
649012113322 | SPEC |
649014113322 | SPEC |
649016113322 | SPEC |
649018113322 | SPEC |
649020113322 | SPEC |
649022113322 | SPEC |
649024113322 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Rows | PCB/Cable/Panel | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
WR-MPC4 4.20 mm Male Dual Row Vertical Header
WR-MPC4 4.20 mm Male Dual Row Vertical Header w. Mounting Pegs
WR-MPC4 4.20 mm Male Dual Row Angled Header
WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Pegs
WR-MPC4 4.20 mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention
WR-MPC4 4.20 mm Male Dual Row Plug w. Panel Mounting Ears
Assortments
Articles from this product series can be found in the following assortments: