OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC3TypePre-crimped WireProduct seriesWR-MPC3 Low Force Female Pre-crimped wire

WR-MPC3 Low Force Female Pre-crimped wire

WR-MPC3 Low Force Female Pre-crimped wire
General Informations
TypePre-crimped Cable
Operating Temperature-20 °C up to +80 °C
Durability25 Mating cycles
Packaging Properties
PackagingBag
Material Properties
Insulator ColorBlack UL1007
Wire Properties
Solid Wire Section (AWG)20 (AWG); 24 (AWG)
Stranded Wire Section (AWG)20 (AWG); 24 (AWG); 26 (AWG); 30 (AWG)
Stranded Wire Section (Metric)0.129 (mm²)

Products

Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)L
(mm)
PCB/Cable/PanelTypePackaging Samples
662362320030SPEC
Female 20 (AWG) 300 Cable Pre-crimped Cable Bag
662300124015SPEC
Female 24 (AWG) 150 Cable Pre-crimped Cable Bag
662662626030SPEC
Female 26 (AWG) 300 Cable Pre-crimped Cable Bag
662600130015SPEC
Female 30 (AWG) 150 Cable Pre-crimped Cable Bag
Order Code Data­sheet
662362320030SPEC
662300124015SPEC
662662626030SPEC
662600130015SPEC
Samples
Order Code Data­sheet DownloadsGenderStranded Wire Section (AWG)L
(mm)
PCB/Cable/PanelTypePackaging Samples