en

Cart

Your cart is empty.

WR-MJ Modular Jack Vertical Plastic 8P8C w. Ears

Kind Properties
Quality Class 500 Mating cycles
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Bronze
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tray

Products

Order Code SPEC Downloads xPxC Type Mount Design Kit Samples
615008144221
STE 3D ALT ALT EAG IGS CAD 8P8C Vertical THT 615001
Order Code SPEC
615008144221
Samples
Order Code SPEC Downloads xPxC Type Mount Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: