en

Cart

Your cart is empty.

WR-MJ Modular Jack Vertical Plastic 6PxC w. Ears

Kind Properties
Quality Class 500 Mating cycles
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Bronze
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tray

Products

Order Code Data­sheet Downloads xPxC Type Mount Design Kit Samples
615004144121
STE 3D ALT EAG IGS CAD 6P4C Vertical THT 615001
615006144121
STE 3D ALT EAG IGS CAD 6P6C Vertical THT 615001
Order Code Data­sheet
615004144121
615006144121
Samples
Order Code Data­sheet Downloads xPxC Type Mount Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: