en

Cart

Your cart is empty.

WR-MJ Modular Jack SMT Vertical Plastic 8P8C Top Entry

Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +85 °C
Electrical Properties
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tape and Reel & Mylar

Products

Order Code SPEC Downloads xPxC Type Mount Design Kit Samples
634108149621
IGE STE 3D ALT ALT EAG CAD 8P8C Vertical SMT 615001
Order Code SPEC
634108149621
Samples
Order Code SPEC Downloads xPxC Type Mount Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: