en

Cart

Your cart is empty.

WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Down

Kind Properties
Quality Class 750 Mating cycles
Material Properties
Insulator Material PA9T
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Shielding Material Brass
Shielding Plating Nickel
General Information
Operating Temperature -40 up to +85 °C
Compliance Lead free / RoHS
Electrical Properties
Working Voltage 125 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 35 mΩ
RISO 1000 MΩ
Packaging Properties
Packaging Tape and Reel
Qty. 150

Products

Order Code SPEC Downloads xPxC Type Mount Samples
634108185421
IGE STE 3D ALT EAG CAD 8P8C Horizontal SMT
Order Code SPEC
634108185421
Samples
Order Code SPEC Downloads xPxC Type Mount Samples