en

Cart

Your cart is empty.

WR-MJ Modular Jack Horizontal Plastic 6PxC Tab Down

Kind Properties
Quality Class 500 Mating cycles
Material Properties
Insulator Material PBT
Insulator Flammability Rating UL94 V-0
Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
General Information
Operating Temperature -40 up to +85 °C
Compliance RoHS
Electrical Properties
IR 1 1.5 A
Working Voltage 120 V (AC)
Withstanding Voltage 1000 V (AC)
Contact Resistance 20 mΩ
RISO 500 MΩ
Packaging Properties
Packaging Tray

Products

Order Code Data­sheet Downloads xPxC Type Mount Design Kit Samples
615004141121
STE 3D ALT EAG IGS CAD 6P4C Horizontal THT 615001
615006141121
STE 3D ALT EAG IGS CAD 6P6C Horizontal THT 615001
Order Code Data­sheet
615004141121
615006141121
Samples
Order Code Data­sheet Downloads xPxC Type Mount Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: