Material Properties | |
---|---|
Actuator Material | PBT |
Actuator Flammability Rating | UL94 V-0 |
Frame Material | PBT |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Silver |
Stationary Contact Material | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
Contact Resistance Initial | 30 mΩ |
Contact Resistance After Life Test | 1 Ω |
RISO | 100 MΩ |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Schematic | SPDT |
Over travel | 0.55 mm |
Movement Differential | 0.5 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-03305 |