en

Cart

Your cart is empty.

WS-MITV WS-MITV THT Terminal with Roller Lever Micro Switch, 12.8 x 5.8 mm

Properties
Actuator Material PBT
Actuator Flammability Rating UL94 V-0
Actuator Color White
Frame Material PBT
Frame Flammability Rating UL94 V-0
Moveable Contact Material Silver
Stationary Contact Material Silver
Terminal Material Copper Alloy
Terminal Plating Silver
RISO 100 MΩ
Schematic SPDT
Mechanical Properties
Releasing Force 5 g
Operating Position (Value) 13 mm
Over travel (Value) 0.55 mm
Movement Differential 0.5 mm
Electrical Life 10000 Cycles
General Information
Operating Temperature -40 up to +85 °C
Packaging Properties
Packaging Tray

Products

Order Code Data­sheet Downloads Qty. Operation Force
(g)
Schematic Samples
463093370402
STE 3D ALT EAG IGS CAD 70 80 SPDT
Order Code Data­sheet
463093370402
Samples
Order Code Data­sheet Downloads Qty. Operation Force
(g)
Schematic Samples