Material Properties | |
---|---|
Actuator Material | PBT |
Actuator Flammability Rating | UL94 V-0 |
Frame Material | PBT |
Frame Flammability Rating | UL94 V-0 |
Moveable Contact Material | Silver |
Stationary Contact Material | Silver |
Terminal Material | Copper Alloy |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
Contact Resistance Initial | 30 mΩ |
Contact Resistance After Life Test | 1 Ω |
RISO | 100 MΩ |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Cycles |
Schematic | SPDT |
Over travel | 0.55 mm |
Movement Differential | 0.5 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Packaging Properties | |
---|---|
Packaging | Tray |
Certification | |
---|---|
UL Approval | E483308 |
ENEC 15 Approval | ENEC-03305 |
Products
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Operating Position (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|
463093370402 | SPEC | 6 files | 80 | 13 | 499001 |
Order Code | Datasheet | |
---|---|---|
463093370402 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Operation Force (Value) (g) | Operating Position (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: