en

Cart

Your cart is empty.

MID-PPTI Push-Pull Transformers for Texas Instruments

Characteristics

  • Small size
  • Surface mount
  • Low profile
  • Operating temp: -40°C to 125°C
  • Standards detail: IEC60950-1, EN60950-1/CSA60950-1 and AS/NZS609501.1
  • Standards detail for high voltage series: IEC60664-1, IEC60950-1 and IEC60601-1
  • Standards detail for SN6505B supplementary insulation series: IEC61010-1
  • Functional, supplementary or reinforced insulation
  • SN6501 Push Pull Driver Training Video

Applications

  • Isolated interface power supply for CAN, RS-485, RS-422, RS-232, SPI, I2C, lower-power LAN
  • Industrial automation
  • Process control
  • Medical equipment
  • PLC analog and digital I/O modules
  • Isolated gate driver power supplies
  • AC motor drives
  • Uninterruptible power supplies (UPS)
  • Solar inverters
  • Polyphase energy meters
  • Protection relays and IEDs

Products

All
SN6501
SN6501HV
SN6505B
SN6505B Multi-Output
SN6505B Supplementary Insulation
SN6505A
Order Code Data­sheet DownloadsVINVOut1
(V (DC))
IOut1
(A)
VOut2
(V)
IOut2
(mA)
L
(µH)
NPRI : NSECVT
(V (AC))
fswitch
(kHz)
∫Udt
(Vµs)
Type of InsulationL
(mm)
W
(mm)
H
(mm)
Mount Samples
760390013SPEC
6 files 3.3 V (DC) 5 0.35 475 1:1.7 2500 250 - 550 11 Functional 6.73 10.2 4.19 SMT
760390015SPEC
6 files 3.3 V (DC) 5 0.35 475 1:2 2500 250 - 550 11 Functional 6.73 10.2 4.19 SMT
750313769SPEC
6 files 3.3 V (DC) 5 0.35 340 1:1.7 5000 250 - 550 11 Reinforced 9.14 12.7 7.62 SMT
750313626SPEC
6 files 3.3 V (DC) 5 0.35 340 1:2 5000 250 - 550 11 Reinforced 9.14 12.7 7.62 SMT
750316028SPEC
5 files 3.3 V (DC) 3.3 1 72 1:1.7 2500 400 8.9 Functional 8.3 12.6 4.1 SMT
750316029SPEC
5 files 3.3 V (DC) 5 0.9 72 1:2.1 2500 400 8.9 Functional 8.3 12.6 4.1 SMT
750316031SPEC
5 files 3.3 V (DC) 3.3 1 370 1:1.75 6250 150 40 Reinforced 12.32 15.41 11.89 SMT
750316032SPEC
5 files 3.3 V (DC) 5 1 370 1:2 6250 150 40 Reinforced 12.32 15.41 11.89 SMT
750316855SPEC
5 files 3.3 V (DC) 23 0.09 200 1:7 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316887SPEC
5 files 3.3 V (DC) 5 0.46 200 1:1.67 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316853SPEC
5 files 3.3 V (DC) 12 0.165 200 1:4 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750317072SPEC
5 files 3.3 V (DC) 20 0.09 200 1:6.17 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750315371SPEC
5 files 4.5 - 5.5 V (DC) 5 1 72 1:1.1 2500 400 8.6 Functional 8.3 12.6 4.1 SMT
750316030SPEC
5 files 4.5 - 5.5 V (DC) 3.3 1 94 1.3:1 2500 400 10.2 Functional 8.3 12.6 4.1 SMT
750316033SPEC
5 files 4.5 - 5.5 V (DC) 3.3 1 370 1.3:1 6250 150 40 Reinforced 12.32 15.41 11.89 SMT
760390012SPEC
6 files 5 V (DC) 5 0.35 475 1:1.1 2500 300 - 620 11 Functional 6.73 10.2 4.19 SMT
760390014SPEC
6 files 5 V (DC) 5 0.35 475 1:1.3 2500 300 - 620 11 Functional 6.73 10.2 4.19 SMT
750313734SPEC
6 files 5 V (DC) 5 0.35 340 1:1.1 5000 300 - 620 11 Reinforced 9.14 12.7 7.62 SMT
750313638SPEC
6 files 5 V (DC) 5 0.35 340 1:1.3 5000 300 - 620 11 Reinforced 9.14 12.7 7.62 SMT
750315240SPEC
5 files 5 V (DC) 5 1 110 1:1.1 6250 150 23 Reinforced 12.32 15.41 11.89 SMT
750342879SPEC
5 files 5 V (DC) 17 0.05 50 1:3.5 5000 420 9 Reinforced 9.14 12.95 7.62 SMT
750343341SPEC
5 files 5 V (DC) 12.5 0.06 38 1:2.6 3000 400 7.8 Reinforced 9.14 12.95 7.62 SMT
750316016SPEC
5 files 5 V (DC) 12.85 0.095 5.7 200 60 1:2.57:1.14 2500 400 8.9 Functional 11.63 12.6 3.68 SMT
750316017SPEC
5 files 5 V (DC) 12.85 0.095 4.27 200 60 1.17:3:1 2500 400 8.9 Functional 11.63 12.6 3.68 SMT
750316018SPEC
5 files 5 V (DC) 15.7 0.085 5.7 200 60 1:3.14:1.14 2500 400 8.9 Functional 11.63 12.6 3.68 SMT
750316668SPEC
5 files 5 V (DC) 12.85 0.095 5.7 200 60 1:2.57:1.14 2500 400 8.9 Functional 11.63 12.6 1.98 SMT
750316669SPEC
5 files 5 V (DC) 12.85 0.095 4.27 200 60 1.17:3:1 2500 400 8.9 Functional 11.63 12.6 1.98 SMT
750316670SPEC
5 files 5 V (DC) 15.7 0.085 5.7 200 60 1:3.14:1.14 2500 400 8.9 Functional 11.63 12.6 1.98 SMT
750316671SPEC
5 files 5 V (DC) 15.7 0.095 4.27 200 60 1.17:3.67:1 2500 400 8.9 Functional 11.63 12.6 1.98 SMT
750316019SPEC
5 files 5 V (DC) 15.7 0.095 4.27 200 60 1.17:3.67:1 2500 400 8.9 Functional 11.63 12.6 3.68 SMT
750316854SPEC
5 files 5 V (DC) 12 0.23 200 1:2.5 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316856SPEC
5 files 5 V (DC) 23 0.145 200 1:4.67 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316886SPEC
5 files 5 V (DC) 5 0.675 200 1:1.17 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316888SPEC
5 files 5 V (DC) 3.3 0.9 200 1.2:1 2500 420 15 Supplementary 8.3 14.75 4.2 SMT
750316819SPEC
5 files 5 V (DC) 12 0.46 86 1:2.88 2500 400 9 Functional 8.3 12.6 4.1 SMT
750316818SPEC
5 files 5 V (DC) 15 0.39 86 1:3.5 2500 400 9 Functional 8.3 12.6 4.1 SMT
750316769SPEC
5 files 5 V (DC) 15 0.175 350 1:3.45 2500 400 11 Functional 6.73 10.46 4.19 SMT
750316770SPEC
5 files 5 V (DC) 12 0.225 350 1:2.91 2500 400 11 Functional 6.73 10.46 4.19 SMT
750343725SPEC
4 files 5 V (DC) 19.5 0.05 250 1 : 3.9 5000 420 9 Reinforced 9.14 12.7 7.62 SMT
750317829SPEC
3 files 12 V (DC) 12 0.1 1920 1:1.05 2500 300 - 620 24 Functional 6.73 10.2 4.19 SMT
750317830SPEC
3 files 12 V (DC) 5 0.25 1920 2.2:1 2500 300 - 620 24 Functional 6.73 10.2 4.19 SMT
750317331SPEC
3 files 24 V (DC) 12 0.1 4000 1.94:1 2500 300 - 620 44 Functional 6.73 10.2 4.19 SMT
750317828SPEC
3 files 24 V (DC) 5 0.25 4000 4.43:1 2500 300 - 620 44 Functional 6.73 10.2 4.19 SMT
Order Code Data­sheet
760390013SPEC
760390015SPEC
750313769SPEC
750313626SPEC
750316028SPEC
750316029SPEC
750316031SPEC
750316032SPEC
750316855SPEC
750316887SPEC
750316853SPEC
750317072SPEC
750315371SPEC
750316030SPEC
750316033SPEC
760390012SPEC
760390014SPEC
750313734SPEC
750313638SPEC
750315240SPEC
750342879SPEC
750343341SPEC
750316016SPEC
750316017SPEC
750316018SPEC
750316668SPEC
750316669SPEC
750316670SPEC
750316671SPEC
750316019SPEC
750316854SPEC
750316856SPEC
750316886SPEC
750316888SPEC
750316819SPEC
750316818SPEC
750316769SPEC
750316770SPEC
750343725SPEC
750317829SPEC
750317830SPEC
750317331SPEC
750317828SPEC
Samples
Order Code Data­sheet DownloadsVINVOut1
(V (DC))
IOut1
(A)
VOut2
(V)
IOut2
(mA)
L
(µH)
NPRI : NSECVT
(V (AC))
fswitch
(kHz)
∫Udt
(Vµs)
Type of InsulationL
(mm)
W
(mm)
H
(mm)
Mount Samples