en

Cart

Your cart is empty.

MID-PPMAX Push-Pull Transformers for Maxim Integrated

Characteristics

  • Surface mount parts with a small footprint
  • Low profile
  • Rounded self-shielding cores in EP packages
  • Very low leakage inductance
  • Functional or supplementary insulation
  • Isolation voltage: up to 6250 VAC at 1 second
  • Lead free and RoHS compliant
  • Operating temp: -40°C to 125°C

Applications

  • Isolated communication fieldbus interfaces
  • 24V PLC supply isolation
  • Industrial automation
  • Isolated medical power
  • Robotics and power meter data interface

Products

All
EP5HV
EP7
TOR4.3/2.8/2.3
TOR4.3/2.8/3
Order Code Data­sheet DownloadsVinVout
(V)
Iout
(mA)
VOut1
(V)
IOut1
(A)
L1
(µH)
NPRI : NSECVT
(V (AC))
fswitch
(kHz)
Mount Samples
750315089SPEC
4 files 3 - 5.5 V (DC) 3 - 5.5 500 635 1:1 2500 250 SMT
750315090SPEC
4 files 3 - 5.5 V (DC) 3 - 5.5 500 270 1:1 2500 250 SMT
750314706SPEC
4 files 3 - 5.5 V (DC) 5.4 - 9.9 500 250 1 : 1.8 2500 250 SMT
750315072SPEC
4 files 3 - 5.5 V (DC) 2 - 3.6 500 635 1.53:1 2500 250 SMT
750315225SPEC
3 files 3.3 V (DC) 3.63 0.2 388 1 : 1.1 2750 350 - 550 SMT
750315227SPEC
3 files 3.3 V (DC) 5.61 0.2 388 1 : 1.7 2750 350 - 550 SMT
750315231SPEC
3 files 3.3 V (DC) 5 0.125 384 1 : 1.6 5000 350 - 550 SMT
750315226SPEC
3 files 3.3 V (DC) 4.29 0.2 388 1 : 1.3 2750 350 - 550 SMT
750315228SPEC
3 files 3.3 V (DC) 6.6 0.16 388 1 : 2 2750 350 - 550 SMT
750315232SPEC
3 files 3.3 V (DC) 5 0.1 384 1 : 2 5000 350 - 550 SMT
750315229SPEC
3 files 5 V (DC) 5 0.2 384 1 : 1.1 5000 350 - 550 SMT
750315230SPEC
3 files 5 V (DC) 5 0.15 384 1 : 1.4 5000 350 - 550 SMT
750315213SPEC
4 files 8 - 36 V (DC) 8 - 36 500 563 1:1 3125 250 SMT
750315214SPEC
4 files 8 - 36 V (DC) 2 - 9 500 563 4:1 2500 250 SMT
Order Code Data­sheet
750315089SPEC
750315090SPEC
750314706SPEC
750315072SPEC
750315225SPEC
750315227SPEC
750315231SPEC
750315226SPEC
750315228SPEC
750315232SPEC
750315229SPEC
750315230SPEC
750315213SPEC
750315214SPEC
Samples
Order Code Data­sheet DownloadsVinVout
(V)
Iout
(mA)
VOut1
(V)
IOut1
(A)
L1
(µH)
NPRI : NSECVT
(V (AC))
fswitch
(kHz)
Mount Samples