en

Cart

Your cart is empty.

MID-PLC Narrowband PLC Coupling Transformer

Characteristics

  • Coupling Transformers for narrowband power line communications
  • Isolation Voltage: up to 5000 VAC at 1 second
  • Operating Temp: -40°C to +125°C
  • Functional or Reinforced Insulation
  • Designed for Texas Instruments AFE030 / AFE031 / AFE032 or for STMicroelectronics' STCOM / STCOMET / ST75xx PLC IC's.
  • Powerline Communications Analog Front-End

Applications

  • PLC modems and data concentrator
  • Smart metering, smart grids and IoT applications
  • Smart energy management
  • Street lighting control
  • Home / building automation

Products

All
EE13/7/4
EP13
EPW15
Order Code Data­sheet DownloadsL1
(µH)
NLINE:NDEVICEVT
(V (AC))
Type of InsulationL
(mm)
W
(mm)
H
(mm)
Mount Samples
750510705SPEC
4 files 500 1:1 1500 Functional 13.97 15.4 13.2 SMT
750510476SPEC
4 files 870 1.307:1 4000 Reinforced 13.72 19.8 10.16 THT
750510505SPEC
4 files 870 1:1 4000 Reinforced 13.72 20.45 10.16 THT
750510231SPEC
4 files 1000 1:1 2000 Functional 13.97 13.97 13.46 THT
750510682SPEC
4 files 1000 1:1 1500 Functional 13.97 15.4 13.2 SMT
750510654SPEC
4 files 1000 1:1.5 2000 Functional 13.97 13.97 12.7 THT
750510719SPEC
3 files 1000 1:1 3000 Reinforced 15.8 26.5 13.5 SMT
750510730SPEC
4 files 1000 1:1 1500 Functional 13.97 15.4 13.2 SMT
750510436SPEC
1100 1.5:1 4000 Reinforced 13.72 19.69 10.16 THT
Order Code Data­sheet
750510705SPEC
750510476SPEC
750510505SPEC
750510231SPEC
750510682SPEC
750510654SPEC
750510719SPEC
750510730SPEC
750510436SPEC
Samples
Order Code Data­sheet DownloadsL1
(µH)
NLINE:NDEVICEVT
(V (AC))
Type of InsulationL
(mm)
W
(mm)
H
(mm)
Mount Samples