Characteristics
- Nominal input voltage: 85–265 VAC (120–375 VDC)
- Operating temperature: –40 °C to +125 °C
- Isolation voltage: 2 kVAC up to 5 kVAC
- Multiple output options
- Options for fixed frequency or quasi-resonant mode operation
- Most products meet reinforced insulation
Applications
- Offline-switch mode power supplies
- Especially designed for several ICs from STMicroelectronics
- Auxiliary power supply
- Home appliances
- Consumer electronics
Products
All
EE13/7/4
EE13/7/6
EE16/7/5
EE16/8/5
EE20/10/6
EFD20
EPC13
EPC25
ETD34
RM6
RM8
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750315434 | SPEC | 5 files | 78 - 283 V (AC) | 52 | 1.2 | – | – | 15 | – | 15 | 100 | 640 | 4.5:1:0.29:0.29 | 3.6 | 3000 | 39.6 | 43.18 | 30.48 | THT | ETD34 | |||
750370024 | SPEC | 4 files | 85 - 424 V (AC) | 12 | 0.5 | – | – | 16 | 16 | – | 115 | 1600 | 8:1:1.33 | 0.34 | 4000 | 13.72 | 20.45 | 10.8 | THT | EE13/7/4 | |||
750310660 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 0.5 | – | – | 12 | 12 | – | 120 | 1200 | 7.87:1:1 | – | 3600 | 20.83 | 22.35 | 17.53 | THT | EE16/8/5 | |||
750871011 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 1 | – | – | 12 | – | – | 50 - 140 | 4000 | 21.9:1:2.9 | – | 5000 | 20 | 24 | 16 | THT | EE16/8/5 | |||
750871030 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 0.6 | – | – | 12 | – | – | 60 | 2380 | 9.55:1:1 | – | 5000 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | |||
750871010 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 1 | – | – | 12 | 12 | – | 60 | 3300 | 14.36:1:2.27 | – | 4000 | 20.32 | 24.58 | 16 | THT | EE16/8/5 | |||
750370026 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 0.3 | 12 | 300 | 12 | – | – | 70 - 134 | 3900 | 8.96:1:1:1 | 0.44 | 3200 | 20.2 | 24.2 | 15.5 | THT | EE16/8/5 | |||
750871110 | SPEC | 5 files | 85 - 265 V (AC) | 5 | 2.5 | – | – | 10 | – | – | 60 | 1600 | 14.4:1:2 | – | 4000 | 21 | 25 | 16 | THT | EE20/10/6 | |||
750871111 | SPEC | 5 files | 85 - 272 V (AC) | 5 | 2.4 | – | – | 12 | – | – | 60 | 1700 | 13.9:1:2.6 | – | 4000 | 21 | 25 | 16 | THT | EE20/10/6 | |||
760871131 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 0.5 | 12 | 500 | 15 | 15 | – | 60 | 1396 | 9.6:1:1:1.2 | 0.7 | 4000 | 22.2 | 25 | 16 | THT | EE20/10/6 | |||
750370228 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 1.25 | – | – | 12 | – | – | 50 - 60 | 1500 | 8:1:1 | 1.325 | 3900 | 22.2 | 25 | 16 | THT | EE20/10/6 | |||
750314352 | SPEC | 4 files | 85 - 265 V (AC) | 6 | 0.1 | 15 | 700 | 12 | – | – | 115 | 900 | 11.9:1.33:1:2.11 | 0.82 | 1500 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | |||
750314288 | SPEC | 5 files | 85 - 265 V (AC) | -5 | 0.8 | 7 | 420 | – | – | – | 60 | 2500 | 14.2:1.4:1 | 0.5 | 2000 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | |||
750871012 | SPEC | 4 files | 85 - 272 V (AC) | 5 | 2.4 | – | – | 14 | 14 | – | 50 - 140 | 900 | 14.7:1:1:2.8 | – | 4500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | |||
750370378 | SPEC | 4 files | 85 - 264 V (AC) | 12 | 1 | – | – | 20 | 15 | 5 | 67 - 97 | 1500 | 5.6:1:0.8:0.52 | 1.2 | 3200 | 22.2 | 25 | 16 | THT | EE16/7/5 | |||
750370423 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 0.6 | – | – | 13.3 | – | – | 115 | 1500 | 13.33:1:2.78 | 0.6 | 3900 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | |||
750810131 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 1 | – | – | 12 | – | – | 115 | 1800 | 5.8:1:1 | 0.32 | 2500 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | |||
7508110341 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 0.35 | – | – | 15 | – | – | 115 | 1500 | 6.87:1:1.27 | 0.52 | 4000 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | |||
7508110342 | SPEC | 4 files | 85 - 265 V (AC) | 12 | 0.35 | – | – | 12 | – | – | 60 | 1200 | 7.86:1:1.07 | 0.58 | 4000 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | |||
7508110110 | SPEC | 4 files | 85 - 265 | 5 | 1.2 | – | – | 12 | 12 | – | 115 | 1230 | 15:1:2.3 | 0.6 | 3000 | 20.32 | 24.38 | 16 | THT | EE16/8/5 | |||
7508111123 | SPEC | 6 files | 85 - 265 V (AC) | 5 | 3 | – | – | 12 | – | – | 64 - 136 | 900 | 14.4:1:2.2 | 0.95 | 3000 | 17.65 | 16.64 | 13.21 | THT | RM6 | |||
750315363 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 0.6 | – | – | 5.1 | – | – | 60 | 2000 | 5.86:1:0.586 | 0.625 | 3000 | 17 | 13.4 | 21.5 | THT | EE16/7/5 | |||
750810132 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 1 | – | – | 12 | – | – | 60 | 1600 | 5.89:1:1 | 1 | 2000 | 26.67 | 26.67 | 17.27 | THT | EPC25 | |||
7508110345 | SPEC | 5 files | 85 - 265 V (AC) | 12 | 0.5 | – | – | 6 | – | – | 60 | 2000 | 5.78:1:0.52 | 0.48 | 4000 | 17 | 13.4 | 21.5 | THT | EE16/7/5 | |||
750810150 | SPEC | 5 files | 85 - 265 V (AC) | 35 | 0.33 | – | – | 13 | – | – | 30 | 915 | 3.9:1:0.44 | 1.45 | 4000 | 21.08 | 22 | 10.8 | THT | EFD20 | |||
750316413 | SPEC | 4 files | 85 - 265 V (AC) | 15 | 0.6 | 6 | 100 | 13 | – | – | 60 | 1500 | 11.67:1.5:1:2.17 | 0.7 | 1500 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 | |||
750370702 | SPEC | 4 files | 85 - 264 V (AC) | 12 | 1 | – | – | 15 | 10 | 5 | 67 - 97 | 1500 | 5.6:1:0.52:0.8 | 1.2 | 3200 | 22.2 | 25 | 16 | THT | EE20/10/6 | |||
750810014 | SPEC | 4 files | 85 - 265 V (AC) | 5 | 1.2 | – | – | – | – | – | 60 | 2000 | 12.36:1 | 0.53 | 1875 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | |||
750316878 | SPEC | 5 files | 85 - 265 V (AC) | 13 | 0.7 | 4.5 | 100 | 15 | – | – | 80 | 2200 | 23.33:1.67:1:2.83 | 0.47 | 4000 | 17.04 | 13.84 | 22.55 | THT | EE16/7/5 | |||
760871431 | SPEC | 5 files | 88 - 265 V (AC) | 4.5 | 0.15 | 13 | 420 | 12 | 12 | – | 55 | 2000 | 27.67:1:3.17:1.22 | – | 4500 | 18 | 16.5 | 18 | THT | EE16/7/5 | |||
750344353 | SPEC | 2 files | 90 - 265 V (AC) | 20 | 2.25 | – | – | 12 | – | – | 60 - 150 | 400 | 7.5:1:2.33 | 2 | 4000 | 24.64 | 24.64 | 17.32 | THT | RM8 | |||
750344354 | SPEC | 2 files | 90 - 265 V (AC) | 20 | 2.25 | – | – | 12 | – | – | 60 - 150 | 400 | 7.5:1:2.34 | 2 | 4000 | 24.64 | 24.64 | 17.32 | THT | RM8 | |||
7508110351 | SPEC | 3 files | 90 - 375 V (DC) | 12 | 0.5 | – | – | 15 | 15 | – | 54 - 66 | 2500 | 5.57:1:1.23 | 0.53 | 3000 | 15 | 15.75 | 18.5 | THT | EE13/7/6 | |||
750318330 | SPEC | 2 files | 120 - 375 V (DC) | 12 | 2.25 | – | – | 12 | – | – | 56 - 138 | 150 | 5:1:3.5 | 4.8 | 4000 | 24.64 | 24.64 | 17.32 | THT | RM8 | |||
750343780 | SPEC | 5 files | 140 - 300 V (AC) | 36 | 0.35 | – | – | 12 | – | – | 60 | 915 | 3.91 : 1 : 0.44 | – | 1500 | 21.08 | 21.08 | 10.8 | THT | EFD20 | |||
750341252 | SPEC | 4 files | 200 - 265 V (AC) | 15 | 0.35 | – | – | 20 | – | – | 100 | 5000 | 7.5:1:1.35 | – | 1500 | 14.6 | 14.6 | 8.5 | THT | EPC13 | |||
750817436 | SPEC | 4 files | 265 - 297 V (AC) | 5 | 0.5 | 12 | 220 | 15 | – | – | 115 | 2300 | 19.14:1:2.43:3 | 0.42 | 3000 | 18.5 | 16.5 | 18.8 | THT | EE16/7/5 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750315434 | SPEC | ||
750370024 | SPEC | ||
750310660 | SPEC | ||
750871011 | SPEC | ||
750871030 | SPEC | ||
750871010 | SPEC | ||
750370026 | SPEC | ||
750871110 | SPEC | ||
750871111 | SPEC | ||
760871131 | SPEC | ||
750370228 | SPEC | ||
750314352 | SPEC | ||
750314288 | SPEC | ||
750871012 | SPEC | ||
750370378 | SPEC | ||
750370423 | SPEC | ||
750810131 | SPEC | ||
7508110341 | SPEC | ||
7508110342 | SPEC | ||
7508110110 | SPEC | ||
7508111123 | SPEC | ||
750315363 | SPEC | ||
750810132 | SPEC | ||
7508110345 | SPEC | ||
750810150 | SPEC | ||
750316413 | SPEC | ||
750370702 | SPEC | ||
750810014 | SPEC | ||
750316878 | SPEC | ||
760871431 | SPEC | ||
750344353 | SPEC | ||
750344354 | SPEC | ||
7508110351 | SPEC | ||
750318330 | SPEC | ||
750343780 | SPEC | ||
750341252 | SPEC | ||
750817436 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | L (µH) | NPRI : NSEC : NAUX | ISAT (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|