en

Cart

Your cart is empty.

MID-OLSLIM Slim Offline Flyback Transformers

Characteristics

  • Total max height (mm): 12
  • Height above PCB (mm): 8
  • Output power > 65 W
  • Switching frequency 130kHz
  • Operating Temperature: -40°C to +125°C
  • Insulation test voltage: 4000VAC

Applications

  • Offline switch mode power supplies
  • TV
  • Devices with height issues
  • Lighting

Products

LEP28
Order Code Data­sheet DownloadsVIN
(V)
VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Samples
760871333SPEC
5 files 85 - 265 12 1.875 12 1.875 12 1.875 15 130 250 6.25:1:1:1:1.25 3.75 4000 29.4 47.5 12
Order Code Data­sheet
760871333SPEC
Samples
Order Code Data­sheet DownloadsVIN
(V)
VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
VOut3
(V)
IOut3
(A)
Vaux
(V)
fswitch
(kHz)
L
(µH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Samples