en

Cart

Your cart is empty.

MID-OLRM RM-Style Offline Flyback Transformers

Size L
(mm)
W
(mm)
H
(mm)
Mount
RM6 20.07 23 15 THT
RM8 24.64 24.64 17.32 THT
RM10 31.5 31.5 20.5 THT

Characteristics

  • Reinforced insulation
  • Extended rail
  • Vertical core direction
  • Universal input
  • Compact
  • Grounded core for improved EMI performance

Applications

  • White goods
  • Offline flyback applications
  • Industrial controls
  • LED lighting
  • Smart adapters
  • Metering

Products

All
RM6
RM8
RM10
Order Code Data­sheet Downloads Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
7508112110
LTS 85 - 265 V (AC) 5 4.8 16 44 - 80 670 19:1:2.75 2.7 3900 24.64 24.64 17.32 THT
7508112349
LTS 85 - 265 V (AC) 12 2.2 16 44 - 77 681 8.75:1:1.38 2.5 3900 24.64 24.64 17.32 THT
750811618
LTS 85 - 265 V (AC) 12 1.1 5 2 16 44 - 105 742 20:2.25:1:3 2.6 3900 24.64 24.64 17.32 THT
7508116316
LTS 85 - 265 V (AC) 12 1.75 5 0.45 16 44 - 84 742 20:2.25:1:3 2.6 3900 24.64 24.64 17.32 THT
7508112111
STE LTS IGS WRL 85 - 265 V (AC) 5 4 20 100 600 18 : 1 : 4 3.75 3900 31.5 31.5 20.5 THT
7508112355
STE LTS IGS WRL 85 - 265 V (AC) 12 1.667 24 100 600 9 : 1 : 2 3.75 3900 31.5 31.5 20.5 THT
7508116318
STE LTS IGS WRL 85 - 265 V (AC) 12 0.8 12 0.8 24 100 600 9 : 1 : 1 : 2 3.75 3900 31.5 31.5 20.5 THT
750811648
STE LTS IGS WRL 85 - 265 V (AC) 24 0.4 24 0.4 24 100 600 4.5 : 1 : 1 : 1 3.75 3900 31.5 31.5 20.5 THT
7508110172
STE LTS IGS WRL 100 - 265 V (AC) 5 1.5 20 40 - 100 4000 24 : 1 : 4 0.45 3900 20.07 23 15 THT
7508110348
STE LTS IGS WRL 100 - 265 V (AC) 12 0.6 24 40 - 100 4000 10 : 1 : 2 0.45 3900 20.07 23 15 THT
7508114310
STE LTS IGS WRL 100 - 265 V (AC) 12 0.3 12 0.3 24 40 - 100 4000 10 : 1 : 1 : 2 0.45 3900 20.07 23 15 THT
750811418
STE LTS IGS WRL 100 - 265 V (AC) 5 0.7 12 0.29 24 40 - 100 4000 26 : 1 : 2.4 : 4.8 0.45 3900 20.07 23 15 THT
Order Code Data­sheet
7508112110
7508112349
750811618
7508116316
7508112111
7508112355
7508116318
750811648
7508110172
7508110348
7508114310
750811418
Samples
Order Code Data­sheet Downloads Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples