en

Cart

Your cart is empty.

MID-OLIFX Offline Flyback Transformers for Infineon Technologies

Characteristics

  • Low leakage inductance
  • Extended rail
  • Isolation voltage: Up to 5000VAC
  • Operating temperature: -40º to +125º C including temp rise

Applications

  • Offline switch-mode power supplies
  • Retrofit LED lighting
  • Street and indoor lighting
  • Internet of Things (IoT)
  • Metering

Products

All
EE13/7/4
EE16/8/5
EE19/8/5
EE20/10/6
EE25/13/7
EE30/15/7
ER28/17
ETD34
PQ2016
PQ2020
RM6
Order Code Data­sheet DownloadsVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750342411SPEC
1 files 65 - 300 V (AC) 5 2.4 16 100 571 13.5:1:3.25 3750 23 22.86 17.53 THT
750343074SPEC
1 files 65 - 320 V (AC) 12 1.2 5 0.2 15 55 998 17.6:1.4:1:2.8 3750 22.2 25 16 THT
750343268SPEC
4 files 67 - 320 V (AC) 12 4.5 5 1 15 55 372 16.3:2.3:1:2.5 4 3000 32 39 26 THT
750343050SPEC
1 files 75 - 282 V (AC) 12 1 15 100 467 6:1:1.33 5000 22.2 25.4 16 THT
750343019SPEC
1 files 75 - 282 V (AC) 12 1.5 15 100 346 6:1:1.33 5000 22.2 26 16 THT
750343052SPEC
1 files 75 - 282 V (AC) 12 2.33 15 100 188 6.1:1:1.42 5000 27.05 34 22.86 THT
750316266SPEC
1 files 76 - 93 V (AC) 48 0.6 100 830 2.27:1 1.6 1500 23 22 17.53 THT
750311798SPEC
1 files 85 - 135 V (AC) 27 0.35 29 100 2400 6:1:1.085 0.7 2000 20.32 24.38 16 THT
750341900SPEC
1 files 85 - 300 V (AC) 12 2.5 19 100 229 6:1:1.6 3750 27.94 30.23 21.59 THT
750342158SPEC
1 files 85 - 265 V (AC) 12 2.5 18 65 368 6:1:1.5 5000 27.94 29.21 21.59 THT
750341844SPEC
1 files 85 - 265 V (AC) 12 1 18 65 882 6:1:1.45 3750 23 23 17.53 THT
750342230SPEC
1 files 85 - 265 V (AC) 12 0.5 12 0.5 24 12 12 50 4150 7:1:1:1 2000 19 21 15.5 THT
750342625SPEC
1 files 85 - 265 V (AC) 5 4 20 100 410 13.5:1:2.75 3750 23 22.86 17.53 THT
750342655SPEC
1 files 85 - 265 V (AC) 12 2.3 20 100 360 6.3:1:1.3 3000 27.95 20.32 28.58 THT
750342657SPEC
1 files 85 - 265 V (AC) 12 2.83 20 100 250 6:1:1.25 3000 27.95 20.32 28.58 THT
750342983SPEC
1 files 85 - 265 V (AC) 12 1 15 40 1572 6.32:1:1.26 5000 22.2 26 16.5 THT
750342992SPEC
1 files 85 - 265 V (AC) 12 0.84 15 65 1300 6.67:1:1.25 5000 23 22 17.53 THT
750343051SPEC
1 files 85 - 265 V (AC) 12 2.33 15 40 639 6.55:1:1.27 5000 27.05 33 22.86 THT
750343023SPEC
1 files 85 - 265 V (AC) 12 2.5 15 65 368 6:1:1.38 5000 27.05 32.25 22.86 THT
750343053SPEC
1 files 85 - 265 V (AC) 12 1.67 15 65 516 5.83:1:1.25 5000 22.2 25.4 16 THT
750343534SPEC
1 files 85 - 300 V (AC) 5 0.2 12 2.67 12 65 356 16.7:2.3:1:2.7 2.5 3750 34.16 35.2 24 THT
750343101SPEC
4 files 85 - 300 V (AC) 7 2 5 0.2 15 55 400 16:1.3:1:9 2 3750 28 33 22.86 THT
750343401SPEC
1 files 85 - 300 V (AC) 12 3.41 5 0.2 15 65 315 16.7:2.3:1:2.7 2.5 3000 34.16 35.2 24 THT
750343389SPEC
4 files 85 - 300 V (AC) 7 2 5 0.2 15 55 400 16:1.3:1:9 2 3750 28 33 22.86 THT
750343506SPEC
1 files 85 - 320 V (AC) 12 3.5 5 0.2 12 65 315 16.7:2.3:1:2.7 3 3750 35 35.2 24 THT
750343773SPEC
4 files 85 - 300 V (AC) 12 4.58 5 1 14 40 266 14.67 : 1.33 : 1 : 3 5000 32 39 26 THT
750817018SPEC
1 files 88 - 270 V (AC) 6 0.5 14.4 65 2190 12.6:1:2.4 0.25 3750 13.8 23.9 11 SMT
750341723SPEC
1 files 90 - 264 V (AC) 5 2.1 20 40 1600 15:1:3 1500 21.5 18 18.5 THT
750342063SPEC
1 files 90 - 265 V (AC) 26 0.33 65 1750 4.72:1 1500 17.96 20.3 14.3 THT
750314100SPEC
1 files 90 - 305 V (AC) 15 0.88 15 70 540 3.88:1:1 3 1616 23.36 23.88 24.14 THT
750342294SPEC
1 files 90 - 305 V (AC) 48 0.4 160 1600 3.88:1:1.65:1.65 3750 27.05 32.25 22.86 THT
750342295SPEC
1 files 90 - 305 V (AC) 48 1.6 160 310 3.86:1:1.64:1.64 3000 39.6 43.18 30.48 THT
750315967SPEC
1 files 90 - 305 V (AC) 15 0.88 15 0.02 15 53 - 126 540 3.86:1:1:1 2.4 2020 23.36 23.88 24.14 THT
750841291SPEC
1 files 90 - 264 V (AC) 60 0.4 15 0.1 18 60 2000 15.6:1:3.6:1.2 3750 24 24 18.67 THT
750343265SPEC
1 files 90 - 300 V (AC) 45 0.88 16 55 544 3.87:1:1:1 2.4 2300 23.36 23.88 24.14 THT
750341570SPEC
1 files 180 - 260 V (AC) 36 0.3 18 100 2300 5.29:1:0.5 3000 17.65 20 13.21 THT
750815141SPEC
1 files 195 - 265 V (AC) 27 0.35 19 100 6300 19:1:1.4 0.2 4500 20.32 24.38 16 THT
750845240SPEC
1 files 195 - 265 V (AC) 24 2 15 47 2600 17.778:1.555:1.555:1 3600 31.5 35.2 24 THT
Order Code Data­sheet
750342411SPEC
750343074SPEC
750343268SPEC
750343050SPEC
750343019SPEC
750343052SPEC
750316266SPEC
750311798SPEC
750341900SPEC
750342158SPEC
750341844SPEC
750342230SPEC
750342625SPEC
750342655SPEC
750342657SPEC
750342983SPEC
750342992SPEC
750343051SPEC
750343023SPEC
750343053SPEC
750343534SPEC
750343101SPEC
750343401SPEC
750343389SPEC
750343506SPEC
750343773SPEC
750817018SPEC
750341723SPEC
750342063SPEC
750314100SPEC
750342294SPEC
750342295SPEC
750315967SPEC
750841291SPEC
750343265SPEC
750341570SPEC
750815141SPEC
750845240SPEC
Samples
Order Code Data­sheet DownloadsVinVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUXISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples